您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Type 11 - Extended rear tie rods
CMB Cilindri
Hydraulic Cylinders ISO 6020 / 2
Single acting cylinders
Powered by
CAD模型選擇
{cmbcilindri/cilindri_oleodinamici_iso_6020_2/a3_cilindro_mono_stelo/mono_11_asmtab.prj},{NB=A3063M0001C11/P11-- 10113301011000000000},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{B=60},{CH=36},{D=30},{BB=46},{E=90},{F=15},{G=55},{KC=12},{TG=64.3},{VD=14},{J=45},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{XVMIN=123},{XVC=103},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
B
f8 Ø
[mm]
CH
[mm]
XX
[mm]
EE
(BSP)
[Inch]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
BB
[mm]
DD
(Metric)
ⁿ/ₐ
E
[mm]
F
[mm]
G
[mm]
KC
[mm]
PJ
[mm]
TG
[mm]
VD
[mm]
Y
[mm]
ZJ
[mm]
PESO
Cylinder weight
[kg]
A3025A0001C11/P11
To ISO 6020/2 standards
11
25
12
-
-
14
-
24
9
5
1/4''
M10x1.25
-
-
-
19
M5x0.8
40
10
45
5
54
28.3
6
50
114
1.20
A3025D0001C11/P11
To ISO 6020/2 standards
11
25
18
-
-
18
-
30
14
5
1/4''
M14x1.5
-
-
-
19
M5x0.8
40
10
45
5
54
28.3
6
50
114
1.20
A3032B0001C11/P11
To ISO 6020/2 standards
11
32
14
-
-
16
-
26
11
5
1/4''
M12x1.25
-
-
-
24
M6x1
45
10
45
6
57
33.2
12
60
128
1.60
A3032D0001C11/P11
To ISO 6020/2 standards
11
32
18
-
-
18
-
30
14
5
1/4''
M14x1.5
-
-
-
24
M6x1
45
10
45
6
57
33.2
6
60
128
1.60
A3032F0001C11/P11
To ISO 6020/2 standards
11
32
22
-
-
22
-
34
17
5
1/4''
M16x1.5
-
-
-
24
M6x1
45
10
45
6
57
33.2
12
60
128
1.60
A3040D0001C11/P11
To ISO 6020/2 standards
11
40
18
-
-
18
-
30
14
-
3/8''
M14x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
6
62
153
3.70
A3040F0001C11/P11
To ISO 6020/2 standards
11
40
22
-
-
22
-
34
17
-
3/8''
M16x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
12
62
153
3.70
A3040H0001C11/P11
To ISO 6020/2 standards
11
40
28
-
-
28
-
42
22
-
3/8''
M20x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
10
62
153
3.80
A3050F0001C11/P11
To ISO 6020/2 standards
11
50
22
-
-
22
-
34
17
-
1/2''
M16x1.5
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
7
68
159
5.90
A3050H0001C11/P11
To ISO 6020/2 standards
11
50
28
-
-
28
-
42
22
-
1/2''
M20x1.5
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
7
68
159
6.00
A3050L0001C11/P11
To ISO 6020/2 standards
11
50
36
-
-
36
-
50
30
-
1/2''
M27x2
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
10
68
159
6.10
A3063H0001C11/P11
To ISO 6020/2 standards
11
63
28
-
-
28
-
42
22
-
1/2''
M20x1.5
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
7
71
168
8.50
A3063L0001C11/P11
To ISO 6020/2 standards
11
63
36
-
-
36
-
50
30
-
1/2''
M27x2
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
10
71
168
8.60
A3063M0001C11/P11
To ISO 6020/2 standards
11
63
45
-
-
45
-
60
36
-
1/2''
M33x2
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
14
71
168
8.70
A3080L0001C11/P11
To ISO 6020/2 standards
11
80
36
-
-
36
-
50
30
-
3/4''
M27x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
5
77
190
16.00
A3080M0001C11/P11
To ISO 6020/2 standards
11
80
45
-
-
45
-
60
36
-
3/4''
M33x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
9
77
190
16.20
A3080P0001C11/P11
To ISO 6020/2 standards
11
80
56
-
-
56
-
72
50
-
3/4''
M42x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
9
77
190
16.30
A3100M0001C11/P11
To ISO 6020/2 standards
11
100
45
-
-
45
-
60
36
-
3/4''
M33x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
7
82
203
22.00
A3100P0001C11/P11
To ISO 6020/2 standards
11
100
56
-
-
56
-
72
50
-
3/4''
M42x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
7
82
203
22.50
A3100R0001C11/P11
To ISO 6020/2 standards
11
100
70
-
-
63
-
88
60
-
3/4''
M48x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
10
82
203
23.00
A3125P0001C11/P11
To ISO 6020/2 standards
11
125
56
-
-
56
-
72
50
-
1''
M42x2
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
6
86
232
41.50
A3125R0001C11/P11
To ISO 6020/2 standards
11
125
70
-
-
63
-
88
60
-
1''
M48x2
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
10
86
232
42.50
A3125T0001C11/P11
To ISO 6020/2 standards
11
125
90
-
-
85
-
108
75
-
1''
M64x3
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
10
86
232
44.00
A3160R0001C11/P11
To ISO 6020/2 standards
11
160
70
-
-
63
-
88
60
-
1''
M48x2
-
-
-
92
M27x2
198
25
86
27
130
154.9
7
86
245
69.00
A3160T0001C11/P11
To ISO 6020/2 standards
11
160
90
-
-
85
-
108
80
-
1''
M64x3
-
-
-
92
M27x2
198
25
86
27
130
154.9
7
86
245
70.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處